IESNA:LM-63-2002
[TEST]P944240
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38333
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3496.7 3474.8 3429 3389.1 3379.2 3383.2 3395.1 3417 3437 3442.9
3444.9 3474.8 3536.6 3638.2 3807.6 4046.7 4337.6 4688.2 5136.5 5670.5
6276.2 7017.4 7916 8938.1 10037.9 11219.5 12353.2 12881.2 12108.1 9356.5
5090.7 1436.6 440.3 261 149.4 61.8 0
3496.7 3484.8 3437 3397.1 3387.2 3389.1 3401.1 3423 3441 3446.9
3450.9 3482.8 3542.6 3650.2 3815.5 4056.6 4351.5 4704.2 5164.4 5698.4
6324 7087.1 8021.6 9021.8 10141.5 11353 12462.7 12940.9 11986.6 9147.3
4853.6 1346.9 426.4 239.1 139.5 55.8 0
3496.7 3480.8 3435 3393.1 3375.2 3377.2 3383.2 3395.1 3403.1 3411.1
3423 3456.9 3520.7 3622.3 3789.6 4010.8 4293.7 4628.5 5060.8 5588.8
6248.3 7073.2 8041.5 9117.4 10233.2 11416.7 12534.5 13116.3 12408.9 9880.5
5865.8 2163.8 577.8 286.9 169.4 65.8 0
3496.7 3472.8 3429 3383.2 3359.3 3353.3 3357.3 3359.3 3359.3 3373.2
3393.1 3431 3494.7 3594.4 3737.8 3949 4230 4572.7 5005 5531
6244.3 7097.1 8185 9410.3 10665.6 11896.9 13046.5 13696.1 13337.4 11468.5
7874.1 3809.6 1147.6 418.4 203.2 63.8 0
3496.7 3472.8 3431 3383.2 3353.3 3347.3 3351.3 3351.3 3351.3 3367.2
3403.1 3437 3490.8 3576.4 3705.9 3901.2 4184.1 4536.8 4971.2 5525.1
6256.3 7230.6 8487.8 9976.2 11506.4 12877.2 13983 14684.3 14768 13811.6
11014.2 6624.9 2813.3 717.3 241.1 55.8 0
3496.7 3466.9 3425 3377.2 3345.3 3339.3 3345.3 3353.3 3353.3 3369.2
3407.1 3435 3476.8 3568.5 3705.9 3901.2 4176.2 4536.8 4979.1 5562.9
6326 7374 8780.7 10496.2 12237.6 13749.9 14857.7 15682.5 16188.6 15865.8
13751.9 9655.4 4624.5 1452.5 308.8 71.7 0
3496.7 3472.8 3429 3379.2 3347.3 3339.3 3343.3 3351.3 3351.3 3367.2
3403.1 3441 3494.7 3582.4 3717.9 3917.1 4196.1 4546.8 4985.1 5539
6270.2 7246.5 8509.7 9976.2 11490.4 12891.1 14046.7 14851.7 14959.3 13907.3
11267.3 6879.9 2703.7 697.4 201.2 53.8 0
3496.7 3476.8 3435 3385.2 3353.3 3345.3 3351.3 3357.3 3363.2 3379.2
3405.1 3446.9 3514.7 3616.3 3761.7 3963 4247.9 4594.6 5026.9 5568.9
6286.2 7190.7 8284.6 9478.1 10699.4 11932.8 13102.3 13757.8 13309.5 11558.2
8099.3 3893.2 1161.6 436.3 207.2 63.8 0
3496.7 3482.8 3439 3391.1 3365.2 3361.3 3369.2 3385.2 3399.1 3413.1
3431 3466.9 3536.6 3646.2 3809.6 4034.7 4315.6 4656.3 5082.7 5598.8
6252.3 7063.2 8013.6 9051.7 10135.6 11307.1 12458.8 13038.6 12428.9 10336.8
6531.2 2566.3 735.2 350.7 187.3 75.7 0
3496.7 3486.8 3441 3393.1 3371.2 3369.2 3383.2 3411.1 3435 3448.9
3462.9 3498.7 3564.5 3676.1 3847.4 4088.5 4383.4 4740 5178.4 5708.4
6322 7085.1 7963.8 8950.1 9998.1 11159.7 12265.5 12699.8 11879 9221
5052.8 1522.2 464.2 235.1 125.5 49.8 0
3496.7 3484.8 3441 3393.1 3371.2 3371.2 3385.2 3411.1 3437 3448.9
3460.9 3490.8 3558.5 3664.1 3833.5 4068.6 4361.5 4734 5174.4 5676.5
6280.2 7011.4 7886.1 8878.3 9878.5 11040.1 12169.9 12703.8 12010.5 9498
5381.6 1691.6 490.1 255 131.5 45.8 0
